Skip to main content

Battery-Powered Camera with AI Object Detection & Motion Sensing

Overview

Description

There is a growing market need for applications such as smart home security, outdoor monitoring, and wearable action cameras to be energy-efficient, smart, and responsive. This battery-powered camera with AI object detection and motion sensing is a next-generation motion camera that enables edge AI object detection and classification. It features an optimized boot and power scheme to ensure long battery life.

The system remains off until motion is detected, significantly reducing power consumption. Upon detection, it captures an image within 500ms and completes a full Linux boot in 3 seconds, quickly initiating AI analysis for fast and efficient object classification.

System Benefits:

  • The "always off" system (except for the motion sensor and MCU) promotes energy efficiency and conserves battery life.
  • Fast boot time (90% reduction compared to traditional Linux systems) enhances camera responsiveness.
  • Advanced AI processing utilizes the DRP-AI hardware accelerator for fast, low-power object detection and classification, making object detection more efficient and effective.

Comparison

Applications

  • Trail/adventure cameras, sports/action cameras
  • Battery-powered surveillance systems

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
US245 Left arrow.266.1218 Right arrow.252.1219 Double arrow.267.1220 Right arrow.252.1212 US245 US245 US245 uSD uSD uSD eMMC eMMC eMMC DDR4 DDR4 DDR4 Double arrow.267 Up arrow.290 Up arrow.1080 Up arrow.1081 Up arrow.1082 Up arrow.1083 Double arrow.1084 Line.254 Line.254.1086 Right arrow.252 Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy Double arrow.267.1098 Double arrow.267.1100 Line.254.1109 Left arrow.266 Double arrow.267.1112 Down arrow.256.1117 Down arrow.256.1118 Down arrow.256.1119 USB-C USB-C USB-C Solar Module Solar Module Solar Module Double arrow.267.1122 Line.254.1123 Line.1124 Line.254.1126 Right arrow.252.1127 Left arrow.266.1130 12V 12V 12V Connector.287 5V 5V 5V 3.3V 3.3V 3.3V Line.254.1145 Line.254.1146 Line.254.1147 Sheet.1150 Right arrow.252.1148 Connector.287.1149 Connector.287.1151 Line.254.1152 Right arrow.252.1153 Line.254.1154 Sheet.1155 Right arrow.252.1141 Connector.287.1143 VCore (1.1V) VCore (1.1V) VCore (1.1V) D3.3V (3.3V) D3.3V (3.3V) D3.3V (3.3V) VTT (0.5*VDDQ) VTT (0.5*VDDQ) VTT (0.5*VDDQ) VDDQ (1.2V) VDDQ (1.2V) VDDQ (1.2V) D1.8 (1.8V) D1.8 (1.8V) D1.8 (1.8V) DDR VPP (2.5V) DDR VPP (2.5V) DDR VPP (2.5V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V).1163 SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) Double arrow.1164 Right arrow.1141 Right arrow.1170 Right arrow.1171 Line.1172 Right arrow.1173 Right arrow.1174 Right arrow.1175 Right arrow.1176 Line.1177 Motion Sensor Motion Sensor Motion Sensor USB Power Delivery USB Power Delivery USB Power Delivery 2-3 Cell Battery 2-3 Cell Battery 2-3 Cell Battery Battery Charger Battery Charger Battery Charger Buck Regulator Buck Regulator Buck Regulator Ultra-Low IQ Buck Regulator Ultra-Low IQ Buck Regulator Ultra-Low IQBuck Regulator Connector.1149 Connector.1179 Connector.1180 Left arrow.266.1182 Audio Codec Audio Codec Audio Codec Left arrow.1184 Motion Sensor Motion Sensor Motion Sensor LTE/GPS LTE/GPS LTE/GPS SIM SIM SIM Up arrow.290.1188 Line.254.1189 Left arrow.266.1190 Left arrow.266.1191 Clock Clock Clock 24MHz 24MHz 24MHz Audio Audio Audio Double arrow.267.1194 Camera Camera Camera Light Sensor Light Sensor Light Sensor Temp/Humidity Sensor Temp/Humidity Sensor Temp/Humidity Sensor Pressure Sensor Pressure Sensor Pressure Sensor Double arrow.267.1199 Double arrow.267.1200 Display Display Display Double arrow.1202 Line.254.1203 Line.254.1204 Left arrow.266.1205 Connector.287.1206 Line.254.1207 IR Illumination LED IR Illumination LED IR Illumination LED Right arrow.252.1211 Op Amp Op Amp Op Amp Down arrow.256.1214 Button Button Button LEDs LEDs LEDs UART Connector for Debug UART Connector for Debug UART Connectorfor Debug VTT VTT VTT Down arrow.256 PMIC PMIC PMIC PMIC EN EN EN I2C I2C I2C RESET RESET RESET MPU MPU MPU MPU SDHI SDHI SDHI I2S I2S I2S EXTAL EXTAL EXTAL SPI SPI SPI MIPI_CSI2 MIPI_CSI2 MIPI_CSI2 MIPI_DSI MIPI_DSI MIPI_DSI I2C.1062 I2C I2C PWM PWM PWM GPIO1 GPIO GPIO GPIO2 GPIO GPIO UART.1068 UART UART I2C I2C I2C MMC MMC MMC DBSC DBSC DBSC UART UART UART Sheet.1226 MCU MCU MCU UART UART UART UART UART UART GPIO GPIO GPIO I2C I2C I2C IRQ IRQ IRQ
https://labonthecloud.renesas.com/free-pass/battery-powered-camera-with-ai-object-detection-and-motion-sensing/86
Exiting Interactive Block Diagram