Skip to main content

Level 2 EV Charger

Overview

Description

Electric vehicle supply equipment (EVSE) refers to the infrastructure that supplies electric energy for recharging electric vehicles (EVs), including plug-in hybrid electric vehicles (PHEVs). Modern EVSE systems provide essential hardware and integrate software to manage power delivery, monitor usage, and handle billing for commercial charging stations.

This EV charger modular design with a controller board supports various connectivity options stacked on top of a power board. It offers built-in connectivity options such as Wi-Fi, Bluetooth® Low Energy (LE), and NFC, with the flexibility to add interfaces like Ethernet, ensuring seamless integration and adaptability for diverse applications.

System Benefits:

  • Supports flexible configurations for 1-phase to 3-phase charging systems for power up to 22kW.
  • MCU supports dual-flash bank operation, allowing safe over-the-air (OTA) updates and fallback.
  • High voltage AC/DC eliminates the need for optocouplers, simplifying the system architecture.

Comparison

Applications

  • Home/consumer EV chargers
  • Commercial and industrial pay-as-you-go meters

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Web Connector Arrow.1835 Dynamic connector.1376 Dynamic connector.1396 Dynamic connector.1397 Photocoupler Photocoupler Photocoupler Dynamic connector.1407 Sheet.1634 Resistor.1422 Sheet.1637 Sheet.1638 Resistor.1425 Sheet.1640 Sheet.1641 Dynamic connector.1428 Dynamic connector.1429 Dynamic connector.1430 Dynamic connector.1431 Sheet.1646 Resistor.1442 Sheet.1657 Sheet.1658 Dynamic connector.1445 Dynamic connector.1446 Dynamic connector.1447 Dynamic connector.1448 Sheet.1672 Resistor.1459 Sheet.1674 Sheet.1675 Resistor.1462 Sheet.1677 Sheet.1678 Dynamic connector.1465 Dynamic connector.1466 Dynamic connector.1467 Dynamic connector.1474 Resistor.1475 Sheet.1690 Sheet.1691 Dynamic connector.1478 Dynamic connector.1479 Dynamic connector.1480 Dynamic connector.1487 Dynamic connector.1489 Sheet.1704 Sheet.1705 Sheet.1706 Sheet.1707 Sheet.1708 Sheet.1709 Sheet.1710 Dynamic connector.1497 Dynamic connector.1498 Earth Leakage CT Earth Leakage CT Earth Leakage CT CT x3, Voltage Divider x3 & Filters CT x3, Voltage Divider x3 & Filters CT x3, Voltage Divider x3 & Filters Dynamic connector.1504 Dynamic connector.1505 Dynamic connector.1506 Dynamic connector.1507 Dynamic connector.1508 4 Pole Relay 4 Pole Relay 4 Pole Relay Dynamic connector.1510 Dynamic connector.1512 Flash Flash Flash Dynamic connector.1516 Dynamic connector.1519 3.3V/100mA 3.3V/100mA 3.3V/100mA ISO 12V ISO 12V ISO 12V Sheet.1738 Dynamic connector.1539 MOSFET MOSFET MOSFET Capacitor Polaized.1541 Sheet.1751 Sheet.1752 Sheet.1753 Sheet.1754 Dynamic connector.1546 Dynamic connector.1547 Dynamic connector.1548 Rectifier Controller Rectifier Controller Rectifier Controller Dynamic connector.1550 LDO LDO LDO LDO LDO LDO Dynamic connector.1553 Ground - Earth.1554 Sheet.1764 Sheet.1765 Sheet.1766 Sheet.1767 ISO 3.3V/150mA ISO 3.3V/150mA ISO 3.3V/150mA ISO 5V/100mA ISO 5V/100mA ISO 5V/100mA Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy Wi-Fi Wi-Fi Wi-Fi Dynamic connector.1576 3.3V 3.3V 3.3V NFC Reader NFC Reader NFC Reader Dynamic connector.1579 Dynamic connector.1580 Dynamic connector.1581 Dynamic connector.1582 Dynamic connector.1583 Flash Flash Flash Dynamic connector.1588 CP Circuit CP Circuit CP Circuit Dynamic connector.1591 Make contact.1594 Sheet.1802 Sheet.1803 Sheet.1804 Sheet.1805 Sheet.1806 Make contact.1600 Sheet.1808 Sheet.1809 Sheet.1810 Sheet.1811 Sheet.1812 Make contact.1606 Sheet.1814 Sheet.1815 Sheet.1816 Sheet.1817 Sheet.1818 Sheet.1819 Sheet.1820 Sheet.1821 Dynamic connector.1615 Dynamic connector.1616 Photodiode.1617 Sheet.1825 Sheet.1826 Sheet.1827 Dynamic connector.1621 Dynamic connector.1622 LCD LCD LCD Ethernet PHY Ethernet PHY Ethernet PHY Dynamic connector.1638 Dynamic connector.1639 GSM 4G GSM 4G GSM 4G Dynamic connector.1647 Dynamic connector.1661 Dynamic connector.1662 Dynamic connector.1663 LDO LDO LDO MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET GreenPAK GreenPAK GreenPAK Dynamic connector.1668 Dynamic connector.1669 Dynamic connector.1670 ISO 12V ISO 12V ISO 12V Sheet.1879 Sheet.1885 Sheet.1886 Dynamic connector.1680 EM VCC 12V EM VCC 12V EM VCC 12V Dynamic connector.1682 Dynamic connector.1683 LDO LDO LDO Dynamic connector.1685 Dynamic connector.1686 Ground - Earth.1687 Sheet.1895 Sheet.1896 Sheet.1897 Sheet.1898 Dynamic connector.1692 Dynamic connector.1693 VCC 3.3V/100mA VCC 3.3V/100mA VCC 3.3V/100mA VCC 5V/100mA VCC 5V/100mA VCC 5V/100mA Sheet.1903 Dynamic connector.1706 Dynamic connector.1719 Dynamic connector.1720 Dynamic connector.1721 MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET GreenPAK GreenPAK GreenPAK Dynamic connector.1725 Dynamic connector.1726 Dynamic connector.1727 ISO 12V ISO 12V ISO 12V Sheet.1936 Sheet.1942 Sheet.1943 Dynamic connector.1737 ISO -12V/50mA ISO -12V/50mA ISO -12V/50mA Ground - Earth.1740 Sheet.1948 Sheet.1949 Sheet.1950 Sheet.1951 Dynamic connector.1745 Dynamic connector.1746 B2B Energy Metering Connector B2B Energy Metering Connector B2B Energy Metering Connector Sheet.1955 Sheet.1956 Sheet.1957 Sheet.1958 Sheet.1959 Op Amp Op Amp Op Amp Dynamic connector.1755 Vehicle Management Using Control Pilot Vehicle Management Using Control Pilot Vehicle Management Using Control Pilot Dynamic connector.1757 Dynamic connector.1758 Dynamic connector.1759 Dynamic connector.1760 Dynamic connector.1761 ISO -12V/100mA ISO -12V/100mA ISO -12V/100mA EM VCC 12V/100mA EM VCC 12V/100mA EM VCC 12V/100mA Humidity & Temperature Sensor Humidity & Temperature Sensor Humidity & Temperature Sensor B2B Vehicle Management Connector B2B Vehicle Management Connector B2B Vehicle Management Connector Dynamic connector.1768 DC/DC Buck DC/DC Buck DC/DC Buck DC/DC Buck DC/DC Buck DC/DC Buck Dynamic connector.1772 Dynamic connector.1773 ISO 5V ISO 5V ISO 5V ISO 5V ISO 5V ISO 5V VCC 3.3V VCC 3.3V VCC 3.3V Dynamic connector.1781 Dynamic connector.1782 VCC 3.3V VCC 3.3V VCC 3.3V Dynamic connector.1789 GSM 4.2V GSM 4.2V GSM 4.2V Dynamic connector.1795 Dynamic connector.1796 Dynamic connector.1797 Vehicle Management Using Control Pilot Vehicle Management Using Control Pilot Vehicle Management Using Control Pilot CAN CAN CAN Dynamic connector.1800 2 Label Text 10pt.1046 2 2 Sheet.2000 Horizontal Wire Bundle.1804 Communication Lines B.795 4 4 4 Vertical Wire Bundle.1807 2 2 2 Sheet.2006 2 Label Text 10pt.1046 2 2 Sheet.2009 Vertical Wire Bundle.1813 2 2 2 Sheet.2012 Vertical Wire Bundle.1816 2 2 2 Sheet.2015 Connector Arrow.1822 4.2V 4.2V 4.2V ISO 12V ISO 12V ISO 12V ISO 12V ISO 12V ISO 12V 1-,2-,3-Phase 1-,2-,3-Phase 1-,2-,3-Phase 1-,2-,3-Phase 1-,2-,3-Phase 1-,2-,3-Phase Sheet.2023 Connector Arrow.1832 ISO GND ISO GND ISO GND Connector Arrow.1836 5V 5V 5V Ground - Earth.1838 Sheet.2031 Sheet.2032 Sheet.2033 Sheet.2034 Ground - Earth.1843 Sheet.2036 Sheet.2037 Sheet.2038 Sheet.2039 ISO GND ISO GND ISO GND Ground - Earth.1849 Sheet.2042 Sheet.2043 Sheet.2044 Sheet.2045 ISO GND ISO GND ISO GND DGND DGND DGND Ground - Earth.1861 Sheet.2049 Sheet.2050 Sheet.2051 Sheet.2052 DGND DGND DGND DGND DGND DGND ISO GND ISO GND ISO GND Ground - Earth.1869 Sheet.2057 Sheet.2058 Sheet.2059 Sheet.2060 ISO GND ISO GND ISO GND Ground - Earth.1875 Sheet.2063 Sheet.2064 Sheet.2065 Sheet.2066 ISO GND ISO GND ISO GND GreenPAK GreenPAK GreenPAK LDO LDO LDO Connector Arrow.1891 Connector Arrow.1892 Connector Arrow.1893 3.3V 3.3V 3.3V LDO LDO LDO Connector Arrow.1896 5V 5V 5V 5V 5V 5V Connector Arrow.1899 LCD 3.3V LCD 3.3V LCD 3.3V Connector Arrow.1902 Connector Arrow.1903 3.3V 3.3V 3.3V Bi-directional.1908 Vertical Wire Bundle.1909 Label Text 10pt.1046 2 2 Sheet.2088 Connector Arrow.1912 Vertical Wire Bundle.1913 2 2 2 Sheet.2092 From Current Sensor From Current Sensor From Current Sensor Connector Arrow.1917 Vertical Wire Bundle.1918 6 6 6 Sheet.2097 VCC 3.3V VCC 3.3V VCC 3.3V ISO 12V ISO 12V ISO 12V Connector Arrow.1881 Ground - Earth.1882 Sheet.2102 Sheet.2103 Sheet.2104 Sheet.2105 ISO GND ISO GND ISO GND Connector Arrow.1888 Vertical Wire Bundle.1931 3 3 3 Sheet.2110 4 Communication Lines B.795 4 4 4 2 Communication Lines B.795 2 2 2 Vertical Wire Bundle.1998 Label Text 10pt.1046 3 3 Sheet.2119 From Op Amp From Op Amp From Op Amp Vertical Wire Bundle.2803 3 3 3 Sheet.2123 AGND AGND AGND AGND AGND AGND Ground - Earth.2810 Sheet.2127 Sheet.2128 Sheet.2129 Sheet.2130 Connector Arrow.2815 AGND AGND AGND Ground - Earth.2817 Sheet.2134 Sheet.2135 Sheet.2136 Sheet.2137 ISO GND ISO GND ISO GND Connector Arrow.2823 Ground - Earth.2824 Sheet.2141 Sheet.2142 Sheet.2143 Sheet.2144 DGND DGND DGND Connector Arrow.2830 Vertical Wire Bundle.2831 Label Text 10pt.1046 2 2 Sheet.2149 Connector Arrow.2150 Diode.2153 Sheet.2154 Sheet.2155 Sheet.2156 Diode.2157 Sheet.2158 Sheet.2159 Sheet.2160 Diode.2161 Sheet.2162 Sheet.2163 Sheet.2164 Diode.2165 Sheet.2166 Sheet.2167 Sheet.2168 Connector Line.2169 Connector Line.2170 Connector Line.2171 Diode.2172 Sheet.2173 Sheet.2174 Sheet.2175 Diode.2176 Sheet.2177 Sheet.2178 Sheet.2179 Diode.2180 Sheet.2181 Sheet.2182 Sheet.2183 Diode.2184 Sheet.2185 Sheet.2186 Sheet.2187 Connector Line.2188 Connector Line.2189 Connector Line.2190 Connector Line.2191 Connector Line.2192 Connector Line.2193 Connector Line.2194 Capacitor Non-polarized .2195 Sheet.2196 Sheet.2197 Sheet.2198 Sheet.2199 Connector Line.2200 Connector Line.2201 Transformer Inductor Coreless (Air conductor).2202 Sheet.2203 Sheet.2204 Sheet.2205 Sheet.2206 Sheet.2207 Sheet.2208 Sheet.2209 Sheet.2210 Sheet.2211 Transformer Inductor Coreless (Air conductor).2212 Sheet.2213 Sheet.2214 Sheet.2215 Sheet.2216 Sheet.2217 Sheet.2218 Sheet.2219 Sheet.2220 Sheet.2221 Transformer Inductor Coreless (Air conductor).2222 Sheet.2223 Sheet.2224 Sheet.2225 Sheet.2226 Sheet.2227 Sheet.2228 Sheet.2229 Sheet.2230 Sheet.2231 Ground - Earth.2232 Sheet.2233 Sheet.2234 Sheet.2235 Sheet.2236 Diode -Schottky.2241 Sheet.2242 Sheet.2243 Sheet.2244 Sheet.2245 Sheet.2246 Sheet.2247 Sheet.2248 Transformer.2249 Line.841 Inductor Air Core.509 Sheet.2252 Sheet.2253 Sheet.2254 Sheet.2255 Sheet.2256 Sheet.2257 Sheet.2258 Sheet.2259 Sheet.2260 Line.29 Inductor Air Core.212 Sheet.2263 Sheet.2264 Sheet.2265 Sheet.2266 Sheet.2267 Sheet.2268 Sheet.2269 Sheet.2270 Sheet.2271 Transformer.2272 Line.841 Inductor Air Core.509 Sheet.2275 Sheet.2276 Sheet.2277 Sheet.2278 Sheet.2279 Sheet.2280 Sheet.2281 Sheet.2282 Sheet.2283 Line.29 Inductor Air Core.212 Sheet.2286 Sheet.2287 Sheet.2288 Sheet.2289 Sheet.2290 Sheet.2291 Sheet.2292 Sheet.2293 Sheet.2294 Ground - Earth.2295 Sheet.2296 Sheet.2297 Sheet.2298 Sheet.2299 Connector Line.2300 Diode -Schottky.2301 Sheet.2302 Sheet.2303 Sheet.2304 Sheet.2305 Sheet.2306 Sheet.2307 Sheet.2308 Diode -Schottky.2309 Sheet.2310 Sheet.2311 Sheet.2312 Sheet.2313 Sheet.2314 Sheet.2315 Sheet.2316 Diode -Schottky.2317 Sheet.2318 Sheet.2319 Sheet.2320 Sheet.2321 Sheet.2322 Sheet.2323 Sheet.2324 Diode -Schottky.2325 Sheet.2326 Sheet.2327 Sheet.2328 Sheet.2329 Sheet.2330 Sheet.2331 Sheet.2332 Vertical Wire Bundle.2333 Label Text 10pt.1046 2 2 Sheet.2335 Vertical Wire Bundle.2336 Label Text 10pt.1046 4 4 Sheet.2338 Metering Section Metering Section Metering Section Antenna.2342 Sheet.2343 Sheet.2344 Sheet.2345 Sheet.2346 Sheet.2347 Connector Line.2348 Sheet.2356 Antenna.2349 Sheet.2350 Sheet.2351 Sheet.2352 Sheet.2353 Sheet.2354 Connector Line.2355 Sheet.2357 Antenna.2349 Sheet.2359 Sheet.2360 Sheet.2361 Sheet.2362 Sheet.2363 Connector Line.2355 WS026 WS026 WS026 Connector Arrow.2368 Connector Arrow.2369 Connector Arrow.2370 ISO 12V ISO 12V ISO 12V ISO -12V ISO -12V ISO -12V Utility Meter Utility Meter Utility Meter Charge Gun Sheet.2376 Sheet.2377 Connector Arrow.2381 Touch Key Sheet.2383 Sheet.2384 Sheet.2385 Sheet.2386 Sheet.2387 Sheet.2388 Sheet.2389 Sheet.2390 Sheet.2391 Connector Arrow.2392 Connector Arrow Board - Optional Bi-directional Connector Arrow.2401 AC Power Source.1000 Sheet.2403 Alternating Current AC Power Source.1000.2405 Sheet.2406 Alternating Current Dynamic connector.2410 Sheet.2411 Flyback Flyback Flyback VCC VCC VCC VSENSE VSENSE VSENSE ISENSE ISENSE ISENSE F F F C C C C C C GND GND GND Sheet.2412 MCU MCU MCU UART UART UART Trust Zone Trust Zone Trust Zone RMI RMI RMI CAN 2.0 CAN 2.0 CAN 2.0 SD/eMMC SD/eMMC SD/eMMC UART UART UART UART UART UART UART UART UART PWM PWM PWM QSPI QSPI QSPI PWM PWM PWM GPIOs GPIOs GPIOs SPI SPI SPI IRQ IRQ IRQ CAP Touch Proximity CAP Touch Proximity CAP TouchProximity VDD VDD VDD UART UART UART ADC ADC ADC USB USB USB ADC ADC ADC Sheet.2414 MCU MCU MCU VDD VDD VDD UART UART UART GPIO IRQ GPIO IRQ GPIOIRQ GPIO IRQ GPIO IRQ GPIOIRQ SPI SPI SPI I2C I2C I2C UART UART UART ADC ADC ADC Connector Line HMI Section HMI Section HMI Section
Exiting Interactive Block Diagram