Skip to main content

Overview

Description

This system enables an MCU to interpret MIDI messages from electronic musical instruments or sensors, allowing for synchronized LED control with musical scales and channels. It is ideal for illuminating various commercial facilities and providing entertainment lighting for live concerts, among other applications.

System Benefits:

  • Allows for effortless creation of music-synchronized lighting effects.
  • Offers a complete solution package, including hardware components (MCU, power supply, Bluetooth® Low Energy (LE), and analog) and MIDI-processing software.
  • Features an extensive MIDI software suite:
    • A library of driver middleware that enables the reception of MIDI messages.
    • An application for controlling an RGB LED module linked to MIDI.

Comparison

Applications

  • Illumination
  • Live concert lighting equipment
  • Entertainment industry
  • Toys

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Page-1 Connector Line.469 Connector Line.473 Connector Line.474 Connector Line.475 Connector Line.476 Connector Line.477 Connector Arrow.54 Sheet.79 Connector Line Connector Arrow.58 Connector Arrow.49 AC/DC AC/DC AC/DC Photocoupler Photocoupler Photocoupler MIDI IN MIDI IN MIDI IN MIDI OUT MIDI OUT MIDI OUT MIDI Sound Source Module MIDI Sound Source Module MIDI Sound Source Module Bluetooth Low Energy Module Bluetooth Low Energy Module Bluetooth Low Energy Module Motion Sensor Motion Sensor Motion Sensor Pressure Sensor Pressure Sensor Pressure Sensor LED Driver LED Driver LED Driver LDO LDO LDO User Interface User Interface User Interface Touch Key Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Headset Sheet.39 Sheet.40 Speaker speaker_8_ Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Connector Arrow Sheet.51 Connector Arrow.53 Sheet.55 Connector Arrow.59 Bi-directional Bluetooth Antenna Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.83 AC 100~230V AC 100~230V AC 100~230V 24V 24V 24V 5V 5V 5V 3.3V 3.3V 3.3V Sheet.94 Connector Arrow.95 Connected signals arrow Connected signals arrow.98 Connector Arrow.99 Connected signals arrow.100 Connected signals arrow.101 WS041 WS041 WS041 DC/DC DC/DC DC/DC Sheet.105 MCU MCU MCU UART UART UART CTSU CTSU CTSU UART UART UART PWM PWM PWM I2C I2C I2C UART UART UART Sheet.107 Sheet.108 Sheet.109 Sheet.119 Sheet.120 Sheet.121 Sheet.123 Sheet.124 Sheet.125 Sheet.127 Sheet.128 Sheet.129 Sheet.141 Sheet.142 Sheet.143 Sheet.167 Sheet.168 Sheet.169 Sheet.171 Sheet.172 Sheet.173 Sheet.175 Sheet.176 Sheet.177 Sheet.179 Sheet.259 Sheet.260 Sheet.261 Sheet.263 Sheet.264 Sheet.265 Sheet.267 Sheet.268 Sheet.269 Sheet.271 Sheet.272 Sheet.273 Sheet.275 Sheet.276 Sheet.277 Sheet.279 Sheet.280 Sheet.281 Sheet.283 Sheet.284 Sheet.285 Sheet.287 Sheet.288 Sheet.289 Sheet.291 Sheet.294 Sheet.295 Sheet.296 Sheet.298 Sheet.299 Sheet.300 Sheet.302 Sheet.303 Sheet.304 Sheet.306 Sheet.307 Sheet.308 Sheet.310 Sheet.311 Sheet.312 Sheet.314 Sheet.315 Sheet.316 Sheet.318 Sheet.319 Sheet.320 Sheet.322 Sheet.323 Sheet.324 Sheet.326 Sheet.329 Sheet.330 Sheet.331 Sheet.333 Sheet.334 Sheet.335 Sheet.337 Sheet.338 Sheet.339 Sheet.341 Sheet.342 Sheet.343 Sheet.345 Sheet.346 Sheet.347 Sheet.349 Sheet.350 Sheet.351 Sheet.353 Sheet.354 Sheet.355 Sheet.357 Sheet.358 Sheet.359 Sheet.361 Sheet.364 Sheet.365 Sheet.366 Sheet.368 Sheet.369 Sheet.370 Sheet.372 Sheet.373 Sheet.374 Sheet.376 Sheet.377 Sheet.378 Sheet.380 Sheet.381 Sheet.382 Sheet.384 Sheet.385 Sheet.386 Sheet.388 Sheet.389 Sheet.390 Sheet.392 Sheet.393 Sheet.394 Sheet.396 Sheet.399 Sheet.400 Sheet.401 Sheet.403 Sheet.404 Sheet.405 Sheet.407 Sheet.408 Sheet.409 Sheet.411 Sheet.412 Sheet.413 Sheet.415 Sheet.416 Sheet.417 Sheet.419 Sheet.420 Sheet.421 Sheet.423 Sheet.424 Sheet.425 Sheet.427 Sheet.428 Sheet.429 Sheet.431 Connector Line.438 Connector Line.457 Connector Line.458 Connector Line.459 Connector Line.460 Connector Line.461 Connector Line.462 Connector 1.160.463 Connector 1.160.464 Connector 1.160.465 Connector 1.160.466 Connector 1.160.467 Connector 1.160.468 Sheet.478 Sheet.479 Sheet.480 Sheet.481 Sheet.482 Sheet.483
Exiting Interactive Block Diagram

Documentation

Type Title Date
Application Note PDF 899 KB 日本語
Application Note PDF 896 KB 日本語
2 items