Overview
Description
The growing demand for motion sensors is driven by various needs across industries such as home automation, security, and artificial intelligence (AI). The ability to sense motion and enable systems to respond accordingly, such as using motion sensing for occupancy detection in a room to control lighting, offers many benefits, including reduced energy consumption.
This analog motion sensor can detect motion from two meters away using a passive infrared (PIR) sensor. It can be powered from a connected MCU board or externally with the support of an external regulator. This system supports the QuickConnect IoT (QCIOT) ecosystem and can be daisy-chained with other QCIOT boards.
System Benefits:
- Ultra-low power supply current of 6µA promotes longer operation time and higher energy efficiency.
- Wide range of operating voltage from 5V to 16V suits a variety of applications.
- Always-on autonomous operation ensures quick response times to the system's needs.
Comparison
Applications
- Cameras
- Security
- Home automation
- AI applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudHi-ACMP
Products
Hi-ACMP
Products
Bandpass Filter
Products
Load Switch
Products
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|