Overview
Description
Industrial applications often demand small and efficient high-voltage inverters for motor drives, leading engineers to develop innovative energy-saving solutions. This system features a high-voltage inverter combined with a power factor correction (PFC) circuit utilizing the latest GaN FET technology for high efficiency. A powerful MCU provides precision motor control, while GreenPAK and HVPAK devices ensure hardware-based circuit protection. The result is a low-cost, highly efficient industrial motor drive.
System Benefits:
- 240MHz MCU provides high-resolution PWM to achieve precision motor control
- GaN FETs enable highly efficient power factor correction (PFC) and 3-phase inverter
- GreenPAK enables hardware PWM shoot-through protection
- HVPAK ensures overvoltage protection and HV discharge
Comparison
Applications
Applications
- Industrial motor drives
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
MCU
Recommended Products
Isolated AC/DC Flyback
Recommended Products
Buck
Recommended Products
LDO
Recommended Products
LDO
Recommended Products
LDO
Recommended Products
RS-485
Recommended Products
Op Amp
Recommended Products
Op Amp
Recommended Products
GaN FETs
Recommended Products
GaN FET
Recommended Products
HVPAK
Recommended Products
Op Amp
Recommended Products
Op Amp
Recommended Products
GreenPAK
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Blog Post | Jun 20, 2024 |