MCK-RA6T2 Renesas Flexible Motor Control Kit for RA6T2 MCU Group
The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and...
The Renesas RA6T2 Group is the second RA ASSP product targeting motor and inverter control solutions. The RA6T2 combines an Arm® Cortex®-M33 with a hardware accelerator for motor control and high-speed flash memory for high-speed real-time performance at 240MHz. It can also realize next-generation high-speed, high-response motor algorithms and improve parallel processing performance such as other communication processing. In total, we have 20 different part names using 5 different package types. The Flexible Software Package (FSP) and the Arm Partner Ecosystem ensure an easy-to-use solution for highly efficient and accurate motor and inverter control.
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Downloads
Securing your IP and Protecting Sensitive DataHow to Solve the 6 Top Security Challenges of Embedded IoT DesignSecurity for the Connected WorldSecure Internet Communication for IoT ApplicationsThe Benefits of Using Arm® TrustZone® in Your Design
Renesas RA Family Device Lifecycle Management Key InstallationRA Arm® TrustZone® Tooling PrimerMigrating Projects to New FSP VersionGetting Started with Wi-Fi Modules on FSPConverting Applications from e² studio to IAR or Keil for RA – Application NoteRA6 Basic Secure Bootloader Using MCUboot and Internal Code FlashDigital Filtering using the IIR Filter AcceleratorDigital Filtering using the IIR Filter AcceleratorRenesas RA Securing Data at Rest Using the Arm® TrustZone® - Sample CodeRenesas RA Securing Data at Rest Using the Arm® TrustZone®Getting Started with Wi-Fi Modules on FSP Rev.1.10 - Sample Code16-Bit Analog-to-Digital Converter Operation for RA6T216-Bit Analog-to-Digital Converter Operation for RA6T2
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
QE for Motor: Development Assistance Tool for Motor Applications The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
|
Solution Toolkit | Renesas |
RA Web Simulator This revolutionary cloud-based tools called MCU simulator online takes care of the setting up of an evaluation environment, which are necessary for initial evaluation of RA Family. Users can try the initial evaluation without running MCU on the board.
|
Simulator | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
15 items
|
The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and...
The MCI-LV-1 is a motor control inverter board that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). By using...
An inverter board that allows users to evaluate motor control using a high-voltage (100V/200V) BLDC/induction motor with ease. By using in combination with a compatible...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMAC or DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USB2.0 (ch) |
Ethernet (ch) |
CAN (ch) |
CAN-FD (ch) |
SCI or UART (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA6T2AD3CFP#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 29 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 4.314 | |||
R7FA6T2BD3CFP#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 29 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2AB3CFP#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 29 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.986 | |||
R7FA6T2BB3CFP#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 29 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 4.314 | |||
R7FA6T2AD3CFM#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.974 | |||
R7FA6T2BD3CFM#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 4.303 | Get Samples, | ||
R7FA6T2AB3CFM#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | ||||
R7FA6T2BB3CFM#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.974 | |||
R7FA6T2AD3CNB#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | QFN | 8 x 8 x 0.8 | 0.4 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | ||||
R7FA6T2BD3CNB#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | QFN | 8 x 8 x 0.8 | 0.4 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 4.303 | Get Samples, | ||
R7FA6T2AB3CNB#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | QFN | 8 x 8 x 0.8 | 0.4 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | ||||
R7FA6T2BB3CNB#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | QFN | 8 x 8 x 0.8 | 0.4 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.974 | |||
R7FA6T2AD3CFL#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.821 | |||
R7FA6T2BD3CFL#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2AB3CFL#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | ||||
R7FA6T2BB3CFL#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.821 | |||
R7FA6T2AD3CNE#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.821 | |||
R7FA6T2BD3CNE#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 4.151 | Get Samples, | ||
R7FA6T2AB3CNE#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.49 | |||
R7FA6T2BB3CNE#AA1 circleActive
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 3.687 | |||
R7FA6T2AD3CFP#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 29 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 6.215 | Get Samples, | ||
R7FA6T2BD3CFP#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 29 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 6.732 | Get Samples, | ||
R7FA6T2AB3CFP#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 29 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 5.698 | Get Samples, | ||
R7FA6T2BB3CFP#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 29 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | 6.215 | Get Samples, | ||
R7FA6T2AD3CFM#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BD3CFM#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2AB3CFM#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BB3CFM#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2AD3CFL#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BD3CFL#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2AB3CFL#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BB3CFL#BA1 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BD3CFP#AA0 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 36 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2BD3CFP#AA1 | #AA1 is a compatible product that guarantees 16-bit ADC | 3 | 4.575 | Get Samples, |
R7FA6T2BB3CFP#AA0 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Bulk (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 36 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2BB3CFP#AA1 | #AA1 is a compatible product that guarantees 16-bit ADC | 3 | 4.314 | Get Samples, |
R7FA6T2AB3CNB#BA1 circleActive Samples Available |
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | QFN | 8 x 8 x 0.8 | 0.4 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2AD3CNB#BA1 circleActive Samples Available |
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | QFN | 8 x 8 x 0.8 | 0.4 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2AD3CNE#BA1 circleActive Samples Available |
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BB3CNB#BA1 circleActive Samples Available |
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | QFN | 8 x 8 x 0.8 | 0.4 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BB3CNE#BA1 circleActive Samples Available |
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BD3CNB#BA1 circleActive Samples Available |
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | QFN | 8 x 8 x 0.8 | 0.4 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 18 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2BD3CNE#BA1 circleActive Samples Available |
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 10 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6T2AB3CFL#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2AB3CFL#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 4.671 | |
R7FA6T2AB3CFM#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2AB3CFM#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 5.081 | |
R7FA6T2AB3CFP#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2AB3CFP#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 5.43 | |
R7FA6T2AD3CFL#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2AD3CFL#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 5.177 | |
R7FA6T2AD3CFM#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2AD3CFM#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 5.4 | |
R7FA6T2AD3CFP#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 512 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2AD3CFP#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 5.922 | |
R7FA6T2BB3CFL#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 35 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 10 | 0 | 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2BB3CFL#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 5.177 | |
R7FA6T2BB3CFM#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 64 | LFQFP | 10 x 10 x 1.7 | 0.5 | 51 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 18 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2BB3CFM#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 5.34 | |
R7FA6T2BB3CFP#BA0 circleActive
shopping_cart
Buy Now
|
TBD | Full Carton (Tray) | Arm Cortex-M33 | 240 | 256 | 16 | 64 | Yes | 100 | LFQFP | 14 x 14 x 1.7 | 0.5 | 84 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 29 | 0 | 4 | 0 | 4 | 0 | 4 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2BB3CFP#BA1 | #BA1 is a compatible product that guarantees 16-bit ADC | 3 | 5.922 |
|
Is Your Vacuum Smart Enough to Clean for Real? | Blog Post | Sep 12, 2024 |
|
Easily Evaluate High-Voltage Motor Systems in Your Lab | Blog Post | Jun 14, 2024 |
|
New RA6T2 Hybrid 16-bit ADC Improves Efficiency and Accuracy of Motor Control Systems | Blog Post | Mar 22, 2023 |
|
Introduction of Evaluation Environment of BLDC Motor with Inductive Position Sensor IC (IPS2200) by RA6T2 | Blog Post | Oct 20, 2022 |
|
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
|
Use the Latest Technology in Your Next BLDC Motor Control Design | Blog Post | Dec 6, 2021 |
|
Get Where You’re Going with the Official Renesas RA Family Guide | Blog Post | Jun 29, 2021 |