Overview

Description

The RZ/T2M is an industry-leading high-performance multi-function MPU. RZ/N2L is a new-generation Ethernet communication MPU. Both RZ/T2M and RZ/N2L need power on/off sequences. This platform provides a simple and low-cost power tree for the RZ/T2M and RZ/N2L MPUs.

System Benefits​:

  • High-performance buck and LDO power for the MPU
  • GreenPAK™ programmable mixed-signal matrix provides a small, low-power, single-integrated circuit for power sequence

Comparison

Applications

Applications

  • Processor/MPU power system solutions

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Connector Arrow.77 Connector Arrow.78 CN363 CN363 CN363 MPU MPU MPU Connector Arrow Connector Arrow.76 Connector Arrow.79 Connector Arrow.80 Connector Arrow.81 Connector Arrow.82 Connector Arrow.83 1.1V/1A 1.1V/1A 1.1V/1A 1.8V/0.2A 1.8V/0.2A 1.8V/0.2A 3.3V/0.5A 3.3V/0.5A 3.3V/0.5A Reset Reset Reset Connector Arrow.89 Connector 1.160 Connector Line Connector 1.92 To Peripherals To Peripherals To Peripherals 39K 39K 39K 36K 36K 36K Resistor - Fixed Resistor - Fixed.97 Connector 1.160.98 Ground - Earth Sheet.100 Sheet.101 Sheet.102 Sheet.103 3.3V Power Down Detection, the threshold is 2.5V and the comparator reference voltage is 1.2V 3.3V power down detection, the threshold is 2.5V and the comp... 3.3V power down detection, the threshold is 2.5V and the comparator reference voltage is 1.2V Comparator hysteresis can be set to 25mV, 50mV or 200mV Comparator hysteresis can be set to 25mV, 50mV or 200mV Comparator hysteresis can be set to 25mV, 50mV or 200mV Connector Arrow.107 Connector Arrow.108 Connector 1.112 Ground - Earth.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.120 Resistor - Fixed.110 Connector Line.118 Connector Line.119 Sheet.121 Resistor - Fixed.110 Connector Line.118 Connector Line.119 Power Up/Down Detection Power Up/Down Detection Power Up/Down Detection +5V +5V +5V 3.3V power down detection, the threshold is 4.7V and the comparator reference voltage is 1.2V 3.3V power down detection, the threshold is 4.7V and the comp... 3.3V power down detection, the threshold is 4.7V and the comparator reference voltage is 1.2V 105K 105K 105K 36 K 36K 36K VIN VIN VIN Connector 1.160.192 Connector 1.193 GreenPAK GreenPAK GreenPAK GreenPAK 1.8V_EN 1.8V_EN 1.8V_EN 3.3V_EN 3.3V_EN 3.3V_EN RST RST RST 1.1V_EN 1.1V_EN 1.1V_EN VIN VIN VIN 5V_DET 5V_DET 5V_DET 3.3V_DET 3.3V_DET 3.3V_DET LDO1 LDO LDO LDO2 LDO LDO Buck Buck Buck
Exiting Interactive Block Diagram