Skip to main content

Sensor Signal Conditioner to Linearize Results

Overview

Description

In scales, the used sensor elements are non-linear, therefore, linearization needs to be done. In this design, the workload is done in a sensor signal conditioner to allow close to 100% use of the MCU for customer applications.

System Benefits​:

  • No load for the MCU, as all the pre-processing is done by the signal conditioner
  • Tiny software footprint on the MCU side for precise scale functionality
  • Offloading the MCU offers full MCU capability for user applications (e.g. human machine interface (HMI), Tara function, etc.)
  • The IO-Link PHY powers the entire application
  • Easy adoption of a seven-segment LED via the GreenPAK™ family of cost-effective NVM programmable devices
  • Reduced BOM, smaller PCB

Comparison

Applications

  • Industrial scales
  • Point of sale (PoS) systems
  • Retail scales

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Connector Line.471 Diode - LED Sheet.482 Sheet.483 Sheet.484 Sheet.485 Sheet.486 Darlington.651 Sheet.488 Darlington.254 Ground Sheet.491 Sheet.492 Power Power Power Connector Line.494 Diode - LED.495 Sheet.496 Sheet.497 Sheet.498 Sheet.499 Sheet.500 Darlington.651 Sheet.502 Darlington.254 Ground.504 Sheet.505 Sheet.506 E0C E0C E0C Connector Line Connector Line.442 Connector Line.444 Connector Line.445 Resistor Resistor.99 Resistor.100 Resistor.101 Sheet.434 Sheet.435 Sheet.436 Sheet.437 Sheet.438 Sheet.439 Sheet.440 Connector Line.447 Connector 1.160.448 Connector 1.160.450 Connector 1.160.451 Connector 1.160.452 Connector Arrow EU102 EU102 EU102 Bi-directional Power Ctrl Power Ctrl Power Ctrl I2C I2C I2C Vertical Wire Bundle 2 2 2 Sheet.385 GreenPAK GreenPAK GreenPAK Connector Arrow.387 Connector 1.160 Connector Arrow.389 Connector Arrow.391 Connector 1.160.392 3.3V 3.3V 3.3V 25mA max. 25mA max. 25mA max. Vertical Wire Bundle.425 11 11 11 Sheet.427 3.3 V 3.3V 3.3V INN INN INN VSSB VSSB VSSB INP INP INP VSSB VSSB VSSB Load Sensor Load Sensor Load Sensor Program Program Program Debug E1 I/F Debug E1 I/F Debug E1 I/F Bi-directional.463 Vertical Wire Bundle.464 4 4 4 Sheet.466 Bi-directional.509 Horizontal Wire Bundle Communication Lines B.795 4 4 4 Bi-directional.519 Vertical Wire Bundle.520 4 4 4 Sheet.522 Bi-directional.523 Bi-directional.524 Vertical Wire Bundle.525 3 3 3 Sheet.527 Vertical Wire Bundle.528 4 4 4 Sheet.530 SPI SPI SPI AUX AUX AUX CTRL CTRL CTRL Bi-directional.535 Vertical Wire Bundle.536 4 4 4 Sheet.538 IO-Link IO-Link IO-Link 410mA max. 410mA max. 410mA max. Connector Line.541 Diode - LED.542 Sheet.543 Sheet.544 Sheet.545 Sheet.546 Sheet.547 Darlington.651 Sheet.549 Darlington.254 Ground.551 Sheet.552 Sheet.553 MCU Power MCU Power MCU Power Sheet.555 Sensor Signal Conditioner Sensor Signal Conditioner Sensor SignalConditioner I2C I2C I2C Sheet.556 MCU MCU MCU I2C I2C I2C GPIO GPIO GPIO VDD VDD VDD Tool0 Reset Supply Tool0 Reset Supply Tool0ResetSupply SPI SPI SPI UART UART UART GPIO GPIO GPIO Sheet.557 IO-Link PHY with DC/DC IO-Link PHY with DC/DC IO-Link PHY with DC/DC SPI SPI SPI AUX AUX AUX CTRL CTRL CTRL 3.3V Supply 3.3V Supply 3.3V Supply Display Sheet.559 Sheet.598 Sheet.560 Sheet.561 Sheet.562 Sheet.563 Sheet.564 Sheet.565 Sheet.566 Sheet.567 Sheet.568 Sheet.569 Sheet.570 Sheet.571 Sheet.572 Sheet.573 Sheet.574 Sheet.575 Sheet.576 Sheet.577 Sheet.578 Sheet.579 Sheet.580 Sheet.581 Sheet.582 Sheet.583 Sheet.584 Sheet.585 Sheet.586 Sheet.587 Connector Arrow.600
Exiting Interactive Block Diagram