Skip to main content

Overview

Description

The RA0E2 group is a basic, simple microcontroller (MCU) in the entry line of the RA0 series, offering excellent cost-effectiveness and ultra-low power consumption. In addition, it is a ROM/PIN extension product of the RA0E1 group, with which it is highly compatible. It delivers up to 32MHz of CPU performance using an Arm® Cortex®-M23 core with up to 128KB of embedded flash memory, 16KB SRAM, and a wide operation temperature range from -40 to 125°C. The RA0 series is ideal for cost-sensitive applications such as low power and lower cost for consumer electronics, system control for small appliances, industrial system control, and building automation.

Features

  • 32MHz Arm Cortex-M23 core
  • Up to 128KB Flash and 16KB SRAM
  • 2KB data flash memory (100,000 program / erase (P/E) cycles)
  • 32-pin, 48-pin, and 64-pin package options
  • Wide operating temperature range from -40 to 125°C
  • Wide voltage range of 1.6V to 5.5V
  • +-1% high-accuracy high-speed on-chip oscillator
  • TAU (16-bit general PWM timer)
  • TML32 (32-bit interval timers)
  • RTC
  • 12-bit A/D converter
  • Temperature sensor
  • SAU (UART, Simplified SPI, Simplified I2C)
  • UART
  • I2C bus
  • Random number generator
  • Safety functions
  • Flexible power architecture with fast wake-up
  • Best-in-class HAL driver code
  • Supports Arm ecosystem and Renesas original development tools

Comparison

Applications

  • General purpose systems
  • IoT devices
  • Industrial automation and sensors
  • Consumer applications
  • Home appliances
  • Building automation
  • Medical & healthcare devices
  • Wearable devices

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
SEGGER emWin GUI Library for Renesas RA Products
SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
Imaging SEGGER
SEGGER J-Link and J-Trace PRO
The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
Emulator SEGGER
IAR Embedded Workbench for Arm
IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
IDE and Coding Tool IAR Systems
Arm® Keil® MDK
Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
IDE and Coding Tool Arm® Keil® MDK Arm®
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
e² studio - information for RA Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
RA Smart Configurator
The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
Solution Toolkit Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
11 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

RA0E2 Overview: 32MHz Arm Cortex-M23 MCU with 128KB ROM

This video introduces the RA0E2 microcontroller, designed for smarter, scalable designs with cost-effectiveness and ultra-low power consumption. Compatible with the RA0E1 group, it features up to 128KB of embedded flash memory and operates efficiently across a wide temperature range. Perfect for applications in consumer electronics, small appliances, industrial systems, and building automation, the RA0E2 delivers reliable performance where it matters most.

Related Resources