Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The 2SA1615 and 1615-Z are available for the large current control in small dimension due to the low saturation and are ideal for high-efficiency DC/DC converters due to the fast switching speed.

Features

  • Large current capacity: IC(DC) = −10 A, IC(pulse) = −15 A
  • High hFE and low collector saturation voltage: hFE = 200 MIN. (VCE = −2.0 V, IC = −0.5 A) VCE(sat) ≤ −0.25 V (IC = −4.0 A, IB = −0.05 A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 232 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models