Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The 2SA1649 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching regulators, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.

Features

  • Available for high-current control in small dimension
  • Z type is a lead processed product and is deal for mounting a hybrid IC.
  • Mold package that does not require an insulating board or insulation bushing
  • Low collector saturation voltage: VCE(sat) = −0.3 V MAX. (IC = −3 A)
  • Fast switching speed: tf = 0.3 μs MAX. (IC = −3 A)
  • High DC current amplifiers and excellent linearity

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 270 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models