Overview
Description
Support is limited to customers who have already adopted these products.
The 2SC4332 and 2SC4332-Z are mold power transistors developed for high-speed switching and feature a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching regulators, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.
Features
- Low collector saturation voltage VCE(sat) = 0.3 V MAX. (IC = 3.0 A / IB = 0.15 A)
- Fast switching speed: tf ≤ 0.3 μs MAX. (IC = 3.0 A)
- High DC current gain
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 452 KB | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 143 KB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Brochure | PDF 1.32 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.