Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The 2SC4550 is a power transistor developed for high-speed switching and features low VCE(sat) and high hFE. This transistor is ideal for use in drivers such as DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.

Features

  • High hFE and low VCE(sat): hFE ≥ 100 (VCE = 2 V, IC = 1.5 A) VCE(sat) ≤ 0.3 V (IC = 4 A, IB = 0.2 A)
  • Mold package that does not require an insulating board or insulation bushing

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 252 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models