Overview
Description
The 89KTPES48H12G2 evaluation board (also referred to as EB48H12G2) provides an evaluation platform for the 89HPES48H12G2 switch. It is also a cost effective way to add PCIe ports (slots) to an existing system with limited number of PCIe ports/slots. The 89KTPES48H12G2 board is designed to function as an add-on card to be plugged into a x8 PCIe slot available on a motherboard hosting an appropriate root complex and microprocessor(s). The 89KTPES48H12G2 is a vehicle to test and evaluate the functionality of the PES48H12G2 switch. It is also designed to work with the 89HPES48H12 (Gen 1) switch.
Customers can use this board to get a headstart on software development prior to the arrival of their own hardware. The 89KTPES48H12G2 evaluation board is also used by Renesas to reproduce system-level hardware or software issues reported by customers.
Features
- Hardware
- PES48H12G2 PCIe Gen2 switch
- Upstream, Downstream Port
- Numerous user selectable configurations set using onboard jumpers and DIP-switches
- SMBUS Slave Interface (4 pin header)
- SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
- “Attention” button for each downstream port to initiate a hot swap event on each port
- Four pin connector for optional external power supply
- Push button for Warm Reset
- Several LEDs to display status, reset, power, “Attention”, etc.
- One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)
- Software
- Installation programs
- GUI based application for Windows and Linux
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 3.18 MB | |
Manual - Development Tools | PDF 2.56 MB | |
2 items
|
Design & Development
Product Options
Applied Filters: