Gas Mass Flow Sensor Pmod™ Board (Renesas QuickConnect IoT)
The US082-FS2012EVZ board enables quick prototyping of the FS2012 mass air flow sensor module in a custom system design. The board provides a standard Pmod™ Type 6A...
The FS2012 is a high performance and fully calibrated mass flow rate module for non-corrosive gas or liquid flow. It features an accuracy error down to 2% of reading (typical).
The FS2012 comprises a MEMS flow sensor mounted on a circuit board with a flow housing and sensor signal conditioning components. It features a 6-pin standard header for both a fully calibrated analog and digital output (I2C).
The low power, high accuracy, and robustness make the FS2012 an excellent fit for applications such as process controls and monitoring, HVAC, air control systems, respiratory devices and liquid dispensing systems.
Software title
|
Software type
|
Company
|
---|---|---|
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
1 item
|
The US082-FS2012EVZ board enables quick prototyping of the FS2012 mass air flow sensor module in a custom system design. The board provides a standard Pmod™ Type 6A...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: