Overview
Description
The P9415 is a highly integrated single-chip wireless power receiver targeted for 30W applications. The device can be configured to receive or transmit an AC power signal through magnetic induction. When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, a PWM generator, a modulator/demodulator for communication, and a microcontroller to produce an AC power signal to drive the external L-C tank to WattShare™. As a receiver, the P9415 receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be then used to power devices or supply the charger input in mobile applications.
The P9415 features multiple-time programmable (MTP) non-volatile memory to easily update control firmware and device functions. The P9415 receiver accommodates up to 20V out of the onboard LDO with the ultra-accurate current sense capability necessary for high-power applications. It is footprint compatible with the P9382A 15V receiver to provide a compelling upgrade option delivering even faster charging times.
The device includes over-temperature and robust overvoltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit Arm® Cortex®-M0 processor offering a high level of programmability while consuming extremely low standby power. The processor can also control GPIOs to indicate operating and fault modes. The P9415 is available in an ultra-small WLCSP-53 package.
For information regarding evaluation boards and material, please contact your local Renesas sales representative.
Features
- Delivers up to 30W as a receiver
- WattShare up to 10W in Transmit mode
- Footprint compatible with the P9382A 15V receiver
- WPC 1.2.4 compatible
- Supports proprietary fast charging modes with authentication
- Single-chip medium power wireless solution with 24kB multiple-time programmable (MTP) non-volatile memory
- Full synchronous rectifier with low resistance switches
- High-performance LDO
- Embedded 32-bit Arm Cortex-M0 processor
- Reliable overvoltage clamping
- Best-in-class EMI
- Proprietary Rx-to-Tx modulation/demodulation for bidirectional communication
- Supports I²C 400kHz standard interface and GPIOs
- Package: 6 x 9 ball array, 2.82mm × 4.22mm, 53-WLCSP package with 0.4mm ball pitch
Comparison
Applications
- Wireless power solution for mobile applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 581 KB | |
End Of Life Notice | PDF 768 KB | |
Application Note | PDF 810 KB | |
Product Change Notice | PDF 1.95 MB | |
Guide | PDF 261 KB | |
Technical Brief | PDF 559 KB | |
Product Change Notice | PDF 111 KB | |
Application Note | PDF 3.74 MB | |
White Paper | PDF 627 KB | |
9 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters:
Videos & Training
News & Blog Posts
IDT Announces World’s First 30W Wireless Charging Chipset | News | Jul 23, 2019 |
IDT Introduces Wireless Power Solution Supporting Authentication and Bi-directional Data Transfer | News | Nov 1, 2017 |
IDT Wireless Charging Technology Powers China’s New Ticwatch | News | Jun 21, 2016 |
IDT Launches Industry’s Highest Efficiency 15 W Wireless Power Transmitter and Receiver Solution | News | Feb 22, 2016 |
IDT Wireless Power Transmitter Adopted for Samsung Galaxy | News | Mar 2, 2015 |