Overview
Description
The RD5CYDT08 has two–input AND gate in a 5 pin package. This product is suited as IGBT Driver IC for the strobe.
Features
- Supplied on emboss taping for high-speed automatic mounting.
- TTL compatible input level
- Supply voltage range : 4.0 to 6.0 V
- Operating temperature range: –40 to +85°C
- Logic–level translate function 3.0 V CMOS logic → 5.0 V CMOS logic
- High drive current IOH short = –130 mA (min) (@VCC = 5.0 V)
- Low sink current IOL short = 40 mA (max) (@VCC = 5.0 V)
- Ordering Information
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 149 KB 日本語 | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Brochure | PDF 5.23 MB | |
Brochure | PDF 1.32 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.