Overview

Description

The US159-DA16200EVZ Ultra Low Power Wi-Fi Pmod™ module enables the user to add Wi-Fi capability to any evaluation kit or microcontroller board equipped with a Pmod expansion capability. The board provides a standard Pmod™ Type 3A (Expanded UART) connection for the on-board Wi-Fi module.

The US159-DA16200EVZ features a Type 3A Pmod™ connector and incorporates the DA16200MOD Module, based on the DA16200 System-on-Chip. Thanks to the standard connector and software support, the US159-DA16200EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.

Features

  • DA16200MOD Module
    • Integrated chip antenna
    • Cortex-M4F+ @ 30-160 MHz
    • 802.11b/g/n radio PHY, 2.4 GHz
    • SoC runs full OS & TCP/IP stack
    • Memory: 256 kB ROM, 512kB RAM, 8kB OTP, 48B retention memory & 32Mb SPI Flash
    • RF regulatory certifications – FCC, IC, CE, KC, TELEC, SRRC
    • Wi-Fi Alliance certifications – Wi-Fi CERTIFIED™ b, g, n; WPA™, WPA2™, WPA3™
    • 3.3V supply voltage
    • +20dBm range booster mode
    • -100dBm Rx sensitivity
    • Ultra-low power, 3 sleep modes – unconnected (nA), connected ultra-low (µA) , connected ultra-fast (µA)
  • Standardized Type 3A Pmod™ connector supports Expanded UART interface
  • Optional battery operation with on-board CR1220 coin cell
  • LED (D1) to aid in user software debug
  • 10-pin 1.27mm pitch Arm Cortex-Debug connector (J2) for software development and debug support

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.22 MB
Datasheet PDF 1.58 MB
Application Note PDF 3.18 MB
Application Note PDF 2.44 MB
Application Note PDF 3.45 MB
Application Note PDF 2.70 MB
Application Note PDF 2.06 MB 日本語
Application Note PDF 483 KB
Quick Start Guide PDF 1.12 MB
9 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Sample Code