Skip to main content

DBG44 (PQFP 44)

Title Information
Package Description
Descriptive text for this package.
PQFP 10.00x10.00x2.00 mm 0.80mm Pitch
Package Status
Active
Package Type
PQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
DBG44
Category
G
Lead Count
44
Pb (Lead) Free
Yes
Length
10mm
Pb Free Category
e3 Sn
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Peak Reflow Temp
260°C
Pitch
0.8mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 10.0 x 2.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 113 KB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 299 KB
6 items