Skip to main content

pkg_1137 (HWQFN 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWQN0024KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWQFN24-4x4-0.50
Package Status
Active
Package Type
HWQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_1137
Lead Count
24
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4 x 4 x 0.8

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Carrier/Package PDF 244 KB
Carrier/Package PDF 128 KB
Package Outline Drawing PDF 20 KB
4 items