Skip to main content

pkg_145 (QFJ 68)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQJ0068DB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
CP-68
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFJ68-24.2x24.2-1.27
Package Status
Active
Package Type
QFJ
Class
IC
Package Code
The unique identifier of this package.
pkg_145
Lead Count
68
Pb (Lead) Free
Yes
Length
24.2mm
Width
24.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.2 x 24.2 x 4.6

Documentation

Type Title Date
Carrier/Package PDF 331 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 130 KB
Carrier/Package PDF 104 KB
Carrier/Package PDF 107 KB
Carrier/Package PDF 78 KB
Carrier/Package PDF 30 KB
Carrier/Package PDF 43 KB 日本語
Package Outline Drawing PDF 23 KB
9 items