Skip to main content

pkg_2839 (LFBGA 209)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0209JC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P209F1-65-EAF-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA209-12x12-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2839
Lead Count
209
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.51mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.51

Documentation

Type Title Date
Carrier/Package PDF 201 KB
Carrier/Package PDF 351 KB
Carrier/Package PDF 182 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 45 KB
6 items