Title | Information |
---|---|
Pkg. Name | PLQP0080JB-E |
Pkg. Previous Code | P80GC-65-UBT-2 |
JEITA Standard | P-LQFP80-14x14-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_3030 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 224 KB | |
Carrier/Package | PDF 218 KB | |
Carrier/Package | PDF 209 KB | |
Carrier/Package | PDF 225 KB | |
Carrier/Package | PDF 185 KB | |
Carrier/Package | PDF 190 KB | |
Carrier/Package | PDF 200 KB | |
Package Outline Drawing | PDF 44 KB | |
8 items
|