Skip to main content

pkg_7857 (DIP 36)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0036AA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P36CZ-100-600A-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-DIP36-0600-2.54
Package Status
Active
Package Type
DIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7857
Lead Count
36
Pb (Lead) Free
Yes
Length
15.24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.9mm

Documentation

Type Title Date
Carrier/Package PDF 151 KB
Carrier/Package PDF 183 KB
Package Outline Drawing PDF 10 KB
3 items