Skip to main content

pkg_7914 (LFBGA 208)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0208GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P208F1-80-FN3
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA208-15x15-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7914
Lead Count
208
Pb (Lead) Free
Yes
Length
15mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.58mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15 x 15 x 1.58

Documentation

Type Title Date
Carrier/Package PDF 189 KB
Carrier/Package PDF 275 KB
Carrier/Package PDF 182 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 29 KB
6 items