Skip to main content

pkg_7983 (FBGA 655)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0655GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P655F5-80-JF2-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA655-19.5x24.5-0.80
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7983
Lead Count
655
Pb (Lead) Free
Yes
Length
24.5mm
Width
19.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.45mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.5 x 19.5 x 2.45

Documentation

Type Title Date
Carrier/Package PDF 231 KB
Carrier/Package PDF 249 KB
Carrier/Package PDF 190 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 313 KB
6 items