Title | Information |
---|---|
Pkg. Name | PVBG0085KB-A |
Pkg. Previous Code | P85F1-50-BAA-1 |
JEITA Standard | P-VFBGA85-6x6-0.50 |
Package Status | Active |
Package Type | VFBGA |
Class | IC |
Package Code | pkg_7995 |
Lead Count | 85 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 0.98mm |
Pkg. Dimensions (mm) | 6 x 6 x 0.98 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 249 KB | |
Carrier/Package | PDF 376 KB | |
Carrier/Package | PDF 298 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 317 KB | |
6 items
|