Skip to main content

pkg_7996 (TFBGA 85)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0085KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P85F1-50-BAG-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFBGA85-6x6-0.50
Package Status
Active
Package Type
TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7996
Lead Count
85
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.02mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 1.02

Documentation

Type Title Date
Carrier/Package PDF 249 KB
Carrier/Package PDF 376 KB
Carrier/Package PDF 298 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 359 KB
6 items