Skip to main content

pkg_8014 (TFLGA 108)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0108JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P108FC-65-CA1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA108-7.5x7.5-0.65
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8014
Lead Count
108
Pb (Lead) Free
Yes
Length
7.5mm
Width
7.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.5 x 7.5 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 200 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 117 KB
Package Outline Drawing PDF 18 KB
5 items