Skip to main content

pkg_8167 (SOJ 42)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSJ0042DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P42LE-400A-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOJ42-0400-1.27
Package Status
Active
Package Type
SOJ
Class
IC
Package Code
The unique identifier of this package.
pkg_8167
Lead Count
42
Pb (Lead) Free
Yes
Length
27.56mm
Width
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.56 x 10.16 x 3.7

Documentation

Type Title Date
Carrier/Package PDF 216 KB
Carrier/Package PDF 28 KB
Carrier/Package PDF 43 KB 日本語
Package Outline Drawing PDF 11 KB
4 items