Skip to main content

pkg_8209 (LFQFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0080KF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P80GK-50-BE9-6
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP80-12x12-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8209
Lead Count
80
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.27mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.27

Documentation

Type Title Date
Carrier/Package PDF 216 KB
Carrier/Package PDF 255 KB
Carrier/Package PDF 204 KB
Carrier/Package PDF 209 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 36 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 12 KB
9 items