Skip to main content

pkg_8212 (TFQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0100LD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S100GK-40-9EV-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP100-12x12-0.40
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8212
Lead Count
100
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 216 KB
Carrier/Package PDF 255 KB
Carrier/Package PDF 204 KB
Carrier/Package PDF 209 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 22 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 12 KB
9 items