Title | Information |
---|---|
Pkg. Name | PTSA0032KF-C |
Pkg. Previous Code | S32GZ-50-KKH-4 |
JEITA Standard | P-TSOP(1)32-8x20-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_8228 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 8mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 20 x 8 x 1.1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 516 KB | |
Carrier/Package | PDF 62 KB | |
Carrier/Package | PDF 85 KB | |
Carrier/Package | PDF 191 KB | |
Carrier/Package | PDF 198 KB | |
Carrier/Package | PDF 207 KB | |
Package Outline Drawing | PDF 11 KB | |
9 items
|