Skip to main content

pkg_8377 (S-XFBGA 49)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SXBG0049ZA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P49FH-35-2N7-1
JEITA Standard
The JEITA standard to which the device is compliant.
S-XFBGA49-2.7x2.7-0.35
Package Status
Active
Package Type
S-XFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8377
Lead Count
49
Pb (Lead) Free
Yes
Length
2.7mm
Width
2.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.49mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.7 x 2.7 x 0.49

Documentation

Type Title Date
Carrier/Package PDF 223 KB
Carrier/Package PDF 187 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 312 KB
4 items