Skip to main content

pkg_9735 (LQFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0080JB-E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P80GC-65-UBT-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP80-14x14-0.65
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_9735
Lead Count
80
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 224 KB
Carrier/Package PDF 218 KB
Carrier/Package PDF 209 KB
Carrier/Package PDF 225 KB
Carrier/Package PDF 185 KB
Carrier/Package PDF 190 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 44 KB
9 items