Overview
Description
Support is limited to customers who have already adopted these products.
The EL8200, EL8201, and EL8401 represent rail-to-rail amplifiers with a -3dB bandwidth of 200MHz and slew rate of 200V/µs. Running off a very low supply current of 2mA per channel, the EL8200, EL8201, and EL8401 also feature inputs that go to 0. 15V below the VS- rail. The EL8200 and EL8201 are dual channel amplifiers. The EL8401 is a quad channel amplifier. The EL8200 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8200 is ideal for multiplexing applications. The EL8200, EL8201, and EL8401 are designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8200 is available in a 10 Ld MSOP package, the EL8201 in an 8 Ld SO and 8 Ld MSOP package, and the EL8401 in a 14 Ld SO and 16 Ld QSOP packages. All are specified for operation over the -40°C to +85°C temperature range.
Features
- 200MHz -3dB bandwidth
- 200V/µs slew rate
- Low supply current = 2mA per channel
- Supplies from 3V to 5.5V
- Rail-to-rail output
- Input to 0.15V below VS-
- Fast 25ns disable (EL8200 only)
- Low cost
- Pb-free available (RoHS compliant)
Comparison
Applications
Applications
- Video amplifiers
- Portable/hand-held products
- Communications devices
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 949 KB | |
Application Note | PDF 564 KB | |
Other | PDF 519 KB | |
Application Note | PDF 357 KB | |
Application Note | PDF 843 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.