Overview
Description
The DA7217-EVAL evaluation board has been designed to allow measurement and evaluation of the DA7217 high-performance, low-power audio codec. The board connects to the digital IO board for USB control and digital audio input/output via the digital audio interface. All analog audio codec functionalities are contained within the evaluation board.
The board is supplied with a USB memory stick containing various documents and a graphical user interface (GUI) to allow the user to control the DA7217 device. The GUI, called SmartCanvas™, uses a simple graphical interface, allowing the DA7217 to be controlled via a USB port of a PC. This evaluation board has several jumper links to enable users to change the system configuration and to allow them to make appropriate measurements. However, only a few jumper links are required to be altered for standard operations of the device.
Features
- Connects to the digital IO board for USB control
- Digital audio interface for digital audio input/output connection
- Contains all analog audio codec functionalities
- USB stick contains documents and the SmartCanvas™ GUI
Applications
- Hearables
- Wireless and wired headsets
- Wireless and wired headphones
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | ZIP 4.06 MB | |
Datasheet | PDF 3.20 MB | |
Other | ZIP 390 KB | |
3 items
|
Design & Development
Product Options
Applied Filters: