Skip to main content

Overview

Description

The DA7217 is a high-performance, low power audio codec optimized for use in headsets or wearable devices. It has differential headphone outputs for use inside headset devices, offering excellent left to right channel separation and common mode noise rejection. DA7217 also has a stereo DAC to headphone output path and ultra-low power operating modes to support always-on audio detect applications.

DA7217 contains two analog microphone input paths, or up to four digital microphone input paths, or a combination of both. The other chip in this family, the DA7218, has single-ended headphone outputs, and has been designed with headphone detect for use in accessories.

Benefits

  • Superior hi-fidelity audio performance for immersive record and playback
  • Sub 500µW always-on power extends battery life for audio activity detection
  • Flexible programming filtering (sideband, voice) enhances voice and audio playback
  • Mixed sample rate support for wideband applications
  • Supports the latest generation of low power analog and digital microphones
  • Small package footprint with an optimized ballout conducive to low cost PCB manufacturing

Features

  • High-performance stereo DAC to headphone playback path with 110dB dynamic range
  • 4mW stereo playback power consumption
  • DAC digital filters with audio and voice mode options, five-band equalizer and five programmable biquad stages
  • Dedicated low-latency digital sideband filter with three programmable biquad stages
  • High-performance microphone to ADC record path with 105dB dynamic range
  • 2.5mW stereo record power consumption
  • ADC digital filters with audio and voice mode options
  • 500µW always-on record mode with automatic level detection
  • Hybrid analog/digital automatic level control to dynamically control the record level
  • Shutdown mode offering current consumption during standby of 2.5µA
  • Two low-noise microphone bias regulators with programmable output voltage and ultra-low power mode
  • A high efficiency two-level, true-ground charge pump for generating Class G headphone supplies
  • Voice mode filtering up to 32kHz

Comparison

Applications

  • Hearables
  • Wireless and wired headsets
  • Wireless and wired headphones

Documentation

Type Title Date
Datasheet PDF 3.20 MB
Other ZIP 390 KB
Product Brief PDF 1.46 MB 简体中文
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 59.03 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: