Skip to main content

Overview

Description

The RC21214-EVB evaluation board (EVB) is designed for evaluating the RC21214 clock generator in synthesizer mode for commercial automotive applications and PCIe Gen 1-6 compliance. 

When the EVB is connected via USB to the computer running the Renesas Integrated Circuit Toolbox (RICBox™) software, the RC21214 can be configured at various frequencies with best-in-class commercial performance. The EVB can function in the temperature range of -40°C to 105°C and is capable of operating in VDD values of 3.3V. 2.5V, and 1.8V.

The RC21214 offers various features with a total of 8 pairs of differential outputs. Each pair of outputs can be programmed to LVCMOS, LVDS, and LP-HCSL style outputs. There are seven general-purpose inputs/outputs (GPIOs) and two general-purpose inputs (GPIs) to support output enables, configuration selection, and status outputs. Voltage levels can be set by jumpers. The RC21214 is ISO 9001 compliant, AEC-Q100 qualified, and provides support for the production part approval process (PPAP).

Features

  • Crystal or crystal overdrive (REFIN) via SMA
  • Available sense lines on crystal overdrive
  • Test points on outputs for Hi-Z probes
  • Jumper selectable voltage setting for 3.3V/2.5V/1.8V powered from USB
  • Onboard I2C and SPI communication
  • GPI/GPIO LED indicator and DIP switch

Applications

Documentation

Type Title Date
Manual - Hardware PDF 7.16 MB
Manual - Hardware PDF 1.56 MB
Manual - Software PDF 1018 KB
3 items

Design & Development

Related Boards & Kits

Models

Product Options

Applied Filters: