Overview
Description
The EVK-8V49NS0312 evaluation board kit is a platform that is designed to help the customer evaluate Renesas's 8V49NS0312 FemtoClockTM NG 12-output Clock Generator. When the board is connected to a PC running Renesas Timing CommanderTMsoftware through USB, the device can be configured and programmed through a graphical interface or through register settings to generate frequencies with best-in-class performance.
Features
- Terminals for input clocks;
- Fully configurable through Renesas Timing CommanderTM software
- Allows access to all output signals
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 674 KB | |
Application Note | PDF 348 KB | |
Schematic | PDF 56 KB | |
3 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Product Options
Applied Filters: