Evaluation Board for 5P49V5908 VersaClock 5
This is the evaluation board for the Renesas 5P49V5908 programmable clock generator. With RMS phase jitter less than 0.75 picoseconds over the full 12kHz to 20MHz...
The 5P49V5908 is a programmable clock generator intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I2C interface. This is Renesas' fifth generation of programmable clock technology (VersaClock® 5). The frequencies are generated from a single reference clock or crystal.
Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, and partial power down), regional standards (US, Japan, Europe), or system production margin testing. The device may be configured to use one of two I2C addresses to allow multiple devices to be used in a system. The device is packaged in a 48-pin 6mm x 6mm VFQFPN (NDG48), with an industrial operating temperature of -40 °C to +85 °C.
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
This is the evaluation board for the Renesas 5P49V5908 programmable clock generator. With RMS phase jitter less than 0.75 picoseconds over the full 12kHz to 20MHz...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
This video provides an overview of IDT's programmable clock generators 5P49V5907 and 5P49V5908 featuring the fifth generation of programmable clock technology (VersaClock® 5). With additional outputs supporting PCI Express® timing, these devices present a blend of low power, flexibility, and high performance suitable for a wide range of applications including performance consumer, networking, industrial, computing, and data communications. For more information, visit the Programmable Clocks page.