Overview
Description
This is the evaluation board for the Renesas 5P49V6901 VersaClock® 6 programmable clock generator. With RMS phase jitter less than 0.5 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI ExpressR Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock 6 is ideal for high-performance consumer, networking, industrial, computing, and data communications applications.
Note that the evaluation board for the VersaClock 6 family is based around the 5P49V6901, which contains a superset of functionality for the other family members.
Features
- 4 Differential Outputs capable of generating any output frequency using Renesas Timing Commander™ software
- SMA connectors for outputs
- When the board is connected to a PC running Renesas Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
- The 25MHz crystal installed on the board can source a reference frequency to the device when CLKIN/CLKINB is not used.
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 432 KB | |
Manual - Software | PDF 1.93 MB | |
Product Brief | PDF 891 KB | |
Schematic | PDF 91 KB | |
4 items
|
Design & Development
Product Options
Applied Filters: