Features
- High-efficiency, synchronous switch-mode buck charger
- Reverse current mode
- Integrates two LDOs/load switches
- High integration includes all MOSFETs, current sensing, and loop compensation
- Low RDS_ON <19mΩ (typ) BATFET to extend battery life
- High accuracy battery charging profile
- High integration and configurability
- Fast charge
- Package: WLCSP 30L 2.145mm x 2.545mm x 0.53mm
Description
The DA9168 is a configurable Battery Management IC (BMIC) with integrated dual LDOs and reverse boost to support USB On-The-Go (USB-OTG). The extremely low quiescent current consumption in a very compact footprint makes it ideally suited for a multitude of space-conscious, battery-powered consumer applications. The fast-growing hearable segment for True Wireless Stereo (TWS), wearable segment for smartwatches, and a range of smart home applications such as smart cameras are examples where the DA9168 is an extremely good fit.
The device comprises a high-efficiency switch-mode charger with power path management capable of supporting up to 1.5A of charge current, dual LDOs that can be configured as load switches, and high-efficiency reverse boost functionality.
DA9168 has several power-saving modes to increase battery life whether the product sits on the shelf or is in operation. Further savings in power are achieved with the ultra-low IQ reverse boost converter that is efficient down to 60μA load currents with low power LDOs.
Benefits
- Low IQ solution
- High efficiency fast charging of up to 1.5A and PFM mode light loads of up to 20mA
- Reverse boost up to 1A and PFM mode on light loads (60μA)
- Low IQ linear chargers (LDOs) that can support up to 350mA
- Single input to support USB input and high voltage adapters - Supports 4.0V to 10.0V input voltage
- Ultra-low leakage state during shipmode
- High accuracy battery charging profile ±5% charge current regulation
- Dynamic power path balancing that reduces charging current and input current as necessary and allows VSYS to draw current from both supplies during peak loads
- Programmable OVP that can be used for a variety of charger applications such as wireless charging (up to 10V), wired (~6V), etc.
- OV, UV protection on VBAT and VSYS inputs
- Inbuilt die temperature monitoring and battery temperature monitoring
Parameters
Attributes | Value |
---|---|
Topology [Rail 1] | Buck |
Input Voltage (Min) (V) | 4 |
Input Voltage (Max) (V) | 10 |
Input Current Limit Accuracy (% (±)) | 12 |
Battery Charge Voltage | 2.8 to 4.5 |
Charging Voltage Accuracy (Max) (±%) | 0.5 |
Battery Charge Voltage Adjustment | 10mV steps |
Charge Current Limit Accuracy | ±5 |
Trickle Charge Current Range | 5mA to 140mA |
Switching Frequency Range (Typical) (kHz) | 2250 - 2250 |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
---|---|---|
WLCSP | 2.145 x 2.545 x0.53 | 30 |
Application Block Diagrams
|
Bluetooth Low Energy Audio Player
Modular Bluetooth LE audio player with ultra-low power and voice control for smart, portable devices.
|
|
Digital Otoscope
Digital otoscope system for high-resolution inner ear imaging and diagnostics.
|
|
USB Data Logger
Portable USB-C data logger for high-speed, low-power, and accurate metric recording anywhere.
|
|
Fire Alert Unit
Early fire detection with alerts via buzzer and Bluetooth for remote monitoring.
|
|
Smart Manhole Cover
Low-cost smart manhole cover with IoT for real-time monitoring and efficient urban infrastructure.
|
|
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.
|
|
Smart Bicycle Tail Light & Alarm System
Smart bicycle tail light system offers customizable LEDs, a security alarm, and Bluetooth control.
|
|
Solar-Powered Location Tracker
The solar-powered location tracker offers modular design, versatile connectivity, and PV energy harvesting.
|
|
Personal Safety Tracker
Safety tracker with GPS, GSM, SOS alerts, low power, wireless charging, and enhanced safety features.
|
|
True Wireless Stereo (TWS) Earbud Charger Cradle
Compact TWS charger cradle design with USB and wireless input, PLC, and efficient power management.
|
|
Critical Power Monitoring System
Critical power monitoring system utilizes NB‑IoT or Cat‑M1, MCU, sensors, and battery backup.
|
|
Fleet Tracking
Fleet tracking system with GPS and LTE Cat-M1 for asset monitoring, telematics, transport, and logistics.
|
Additional Applications
- TWS cradle charger
- Wearable devices - Fitness trackers, smartwatches, wireless headphones
- Home automation devices - Smoke detectors, smart thermostats, smart door locks
- Health monitoring medical accessories
- Rechargeable toys
- High efficiency, ultra-low power applications
Applied Filters: