Skip to main content

Solar-Powered Location Tracker

Overview

Description

Renesas' solar-powered location tracker is a modular asset tracking system featuring wireless connectivity via an LTE Cat-M1/NB-IoT cellular modem. Optionally, Bluetooth® Low Energy (LE) and Wi-Fi connectivity can be supported with additional radios through Pmod™ interfaces. A central MCU manages the system, balancing low power requirements with interface capabilities, performance, and flexibility. The system is powered and charged by photovoltaic (PV) solar cells or a USB Type-C® connection, ensuring efficient and sustainable operation.

System Benefits​:

  • Supports LTE Cat-M1 and NB-IoT 1 and 2 versions for robust cellular connectivity.
  • Software-assisted GNSS enhances location tracking capabilities.
  • Wi-Fi and Bluetooth LE support for versatile connectivity options.
  • Utilizes PV energy harvesting for sustainable power generation.
  • Unified firmware for various radio configurations.
  • Flexible power control to adjust to changing conditions.
  • Full Software Update Over-the-Air (SUOTA) support for seamless firmware updates.

Comparison

Applications

  • Flexible asset tracking applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.313 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.275 Sheet.276 12M 12M 12M Sheet.1 Sheet.2 Sheet.3 Sheet.4 US249 US249 US249 LNA LNA LNA SIM SIM SIM Pmod Pmod Pmod PMOD 3A Pmod 3A Pmod 3A PMOD 3A Pmod 3A Pmod 3A Antenna Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Antenna.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Input Input.55 Input.56 Input.57 Input.58 Input.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 GPIO GPIO GPIO 3.1V+ 3.1V+ 3.1V+ GPIO GPIO GPIO Vbuck-boost 2.1V-3.3V Vbuck-boost 2.1V-3.3V Vbuck-boost 2.1V-3.3V JMP JMP JMP JMP JMP JMP VBAT VBAT VBAT VBAT VBAT VBAT UART/I2C UART/I2C UART/I2C Sheet.86 Sheet.87 Sheet.88 Shunt Sheet.90 Sheet.91 Sheet.92 Shunt.93 Sheet.94 Sheet.95 Sheet.96 Shunt.97 Sheet.98 Sheet.99 Sheet.100 Ground - Signal Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 FET p-channel Sheet.125 Sheet.119 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.136 Sheet.137 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Input.143 Input.144 Sheet.145 Sheet.146 To GPIO To GPIO To GPIO Battery Li-ion.171 Sheet.149 Sheet.150 Sheet.151 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Resistor - Varistor Sheet.159 Sheet.160 Sheet.162 Sheet.163 Sheet.164 Li-ion 3V-4.2V Li-ion 3V-4.2V Li-ion3V-4.2V Sheet.166 Connector 1.173 Sheet.169 I2C I2C I2C Sheet.174 Sheet.175 Sheet.176 Sheet.178 Sheet.179 Shunt.180 Sheet.181 Sheet.182 Sheet.183 Shunt.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Solar Sheet.195 Solar Solar Solar Solar Solar Solar Solar Solar Solar Solar Solar Solar Solar Sheet.197 Solar Solar Solar Solar Solar Solar Sheet.200 Solar Solar Solar Solar Solar Solar Sheet.203 Solar Solar Solar Solar Solar Solar Sheet.206 Solar Solar Solar Solar Solar Solar Input.210 Sheet.226 USB-C USB-C USB-C Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.227 12 Cell Stack 8.3Vmax Vmpp~6.7V 12 Cell Stack 8.3Vmax Vmpp~6.7V 12 Cell Stack 8.3Vmax Vmpp~6.7V To ADC To ADC To ADC PMOD Pmod Pmod Vbuckboost 2.1V-3.3V Vbuck-boost 2.1V-3.3V Vbuck-boost 2.1V-3.3V Vbuckboost 2.1V-3.3V Vbuck-boost 2.1V-3.3V Vbuck-boost 2.1V-3.3V Sheet.234 Sheet.235 Sheet.236 Connector 1.173.237 Connector 1.173.238 Sheet.257 Sheet.272 2.1V-3V 2.1V-3V 2.1V-3V Sheet.277 Sheet.278 Sheet.279 Sheet.280 Sheet.281 Sheet.282 Sheet.283 Sheet.284 Sheet.285 32K 32K 32K Sheet.287 Sheet.288 Sheet.289 Sheet.290 Sheet.292 Sheet.314 Sheet.315 Sheet.316 Sheet.317 Sheet.318 Sheet.319 Sheet.320 Sheet.321 Sheet.324 Sheet.325 Sheet.326 Sheet.327 Sheet.328 Sheet.329 Sheet.330 Sheet.331 Sheet.332 Sheet.333 Sheet.334 Sheet.335 Sheet.336 Sheet.337 Sheet.338 Sheet.339 Sheet.340 Sheet.341 Sheet.342 Sheet.343 Sheet.344 Sheet.345 Sheet.346 Sheet.347 Sheet.348 Sheet.349 Sheet.350 Sheet.351 Sheet.352 Sheet.353 Sheet.354 Sheet.355 Sheet.356 Sheet.357 Sheet.358 Sheet.359 Sheet.360 Bluetooth Low Energy & Wi-Fi Bluetooth Low Energy & Wi-Fi Bluetooth Low Energy & Wi-Fi Sheet.363 Sheet.364 Sheet.365 Sheet.366 Sheet.367 VBAT VBAT VBAT To ADC To ADC To ADC Sheet.375 Sheet.376 I2C I2C I2C GPIO GPIO GPIO Antenna.391 Sheet.392 Sheet.393 Sheet.394 Sheet.395 Sheet.396 RF Switch RF Switch RF Switch Sheet.402 Sheet.403 6 6 6 6 Sheet.409 1.8V 1.8V 1.8V Accelerometer Accelero- meter Accelero-meter Ground - Signal.414 Sheet.416 Sheet.417 Sheet.418 Sheet.419 Pmod Pmod Pmod LTE-M Module LTE-M Module LTE-M Module LTE-M NB-IoT LTE-M NB-IoT LTE-M NB-IoT eSIM eSIM eSIM PMU PMU PMU UART UART UART Sheet.425 ULP Wi-Fi SoC ULP Wi-Fi SoC ULP Wi-Fi SoC IEEE 802.11 b/g/n IEEE 802.11 b/g/n IEEE 802.11 b/g/n ARM M4F 30-160MHz Arm M4F 30-160MHz Arm M4F 30-160MHz SPI SPI SPI QSPI QSPI QSPI PMU PMU PMU Security HW acc Security HW acc Security HW acc I2C I2C I2C UART Component block.631 UART UART UART GPIOs GPIOs GPIOs Sheet.426 Flash Memory Flash Memory Flash Memory QSPI QSPI QSPI Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy 1A Load Switch 4 1A Load Switch 1A Load Switch 1A Load Switch 1 1A Load Switch 1A Load Switch 1A Load Switch 3 1A Load Switch 1A Load Switch 1A Load Switch 1A Load Switch 1A Load Switch Ultra-Low lQ DC/DC Buck-Boost Ultra-Low lQ DC/DC Buck-Boost Ultra-Low lQ DC/DC Buck-Boost Switching Charger Switching Charger Switching Charger 3A Power Mux 3A Power Mux 3A Power Mux Low IQ DC/DC Buck-Boost Low IQ DC/DC Buck-Boost Low IQ DC/DC Buck-Boost GreenPAK Level Translator GreenPAK Level Translator GreenPAK Level Translator Sheet.427 ULP MCU ULP MCU ULP MCU AES Crypto AES Crypto AES Crypto UART/I2C UART/I2C UART/I2C UART/I2C UART/I2C UART/I2C Flash 256kB Flash 256kB Flash 256kB ARM MO+ Arm MO+ Arm MO+ ADC ADC ADC I2C I2C I2C SPI SPI SPI UART UART UART RTC RTC RTC Clock Clock Clock
Exiting Interactive Block Diagram

Videos & Training