Skip to main content

Overview

Description

The SLG46121 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46121. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit. The additional power supply (VDD2) on the SLG46121 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macrocells, designers can implement mixed-signal functions bridging both domains or simply pass through level translation in both High to Low and Low to High directions.

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
    • 1.8V (±5%) to 5V (±10%) VDD
    • 1.8V (±5%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS Compliant/Halogen-Free
  • Pb-Free
  • Macrocells Overview
    • Two Analog Comparators (ACMP)
    • Voltage References (Vref)
    • Five Combinatorial Look-Up Tables (LUTs)
      • One 2-bit LUT
      • Four 3-bit LUTs
    • Twelve Combination Function Macrocell
      • Four Selectable DFF/Latch or 2-bit LUTs
      • Four Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
        • Pipe Delay - 8 Stage/2 Output
      • One Bandgap
      • Two Selectable Counter/Delay or 4-bit LUT
      • One Programmable Delay/Deglitch Filter
    • One Selectable Pipe Delay or 3-bit LUT
      • Pipe Delay - 8 Stage/2 Output
    • Two Counter/Delay Generators (CNT/DLY)
      • One 8-bit Counter/Delay
      • One 14-bit Counter/Delay with External Clock/Reset
    • Eight D Flip-Flop/Latches (DFF) (Part of Combination Function Macrocell)
    • Additional Logic Function - 1 Inverter
    • Pipe Delay - 8 Stage/2 Output (Part of Combination Function Macrocell)
    • RC Oscillator (RC OSC)
    • Power-On Reset (POR)

Comparison

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Documentation

Type Title Date
Datasheet PDF 1.45 MB
Device Errata PDF 987 KB
Application Note PDF 294 KB
Application Note PDF 539 KB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training