Welcome to getting started with the R-IN32M3 Module from Renesas. This page will guide you through the steps to get up and running quickly with an evaluation setup for R-IN32M3 Module.
View more info on R-IN32M3 Module
R-IN32M3 Module
It’s easy to get up and running industrial Ethernet with the R-IN32M3 Module
Step 1: Get Evaluation Boards
Choose from the following evaluation boards depending on the Host MCU connected to the R-IN32M3 module.
R-IN32M3 Module Adapter Board (YCONNECT-IT-I-RJ4501)
Connect it to various MCU Evaluation boards via Arduino™ Connector.
Sample software for SK-S7G2, EK-RA6M4, EK-RA6M3, and RL78/G14 is available.
Get Evaluation board for host MCU
RX66T CPU Card with R-IN32M3 Module (SEMB1320)
This solution kit mounts an R-IN32M3 module on a CPU card capable of motor control with the RX MCU(*). Industrial network communications can be evaluated with only this board. This can be connected to the inverter board of the 24V Motor Control Evaluation System.
(*) An emulators such as E2 Emulator Lite [RTE0T0002LKCE00000R] is required separately to execute the program.
Get SEMB1320
Step 2: Download Software
The R-IN32M3 Module Sample Package contains a complete evaluation environment, including sample software for host MCU, Management Tool, and documentation for each evaluation board to use the R-IN32M3 Module.
Firstly, download the package and try it.
- Download software and documents: Renesas R-IN32M3 Module Sample Package Rev.1.05 (ZIP | English, 日本語)
- For SK-S7G2, download below
Download software and documents: Renesas R-IN32M3 Module (RY9012A0) ex-Sample Package Rev.3.04 - Sample Code (ZIP | English, 日本語)
Step 3: Set-up the Development Environment
Depending on the evaluation board and sample software used, install the required development environment, such as e2 studio or FSP.
The sample software has projects for each industrial Ethernet protocol and application. Import the selected project into e2 studio and run it. Please refer to the documentation included with the Sample Package for instructions on how to run the selected project.
- EK-RA6M4/3 + YCONNECT-IT-I-RJ4501: RA Sample Application Rev.1.05 (PDF | English, 日本語)
- SK-S7G2 + YCONNECT-IT-I-RJ4501: Renesas R-IN32M3 Module (RY9012A0) Industrial Ethernet Module Solution (PDF | English, 日本語, 简体中文)
- SEMB1320: RX66T Sample Application Rev.1.05 (PDF | English, 日本語)
- RL78/G14 Fast Prototyping Board: RL78/G14 Sample Application Rev.1.05 (PDF | English, 日本語)
Step 4: Network Connection
Try industrial Ethernet communications with the Management Tool included in the Sample Package or software PLC as the network master.
- Management Tool Instruction Guide Rev.1.01 (PDF | English, 日本語)
- Software PLC Guide: CODESYS for EtherCAT Rev.1.01 (PDF | English, 日本語)
- Software PLC Guide: CODESYS for EtherNet/IP Rev.1.01 (PDF | English, 日本語)
- Software PLC Guide: CODESYS for PROFINET Rev.1.01 (PDF | English, 日本語)
- Software PLC Guide: TwinCAT Rev.2.01 (PDF | English, 日本語)
Step 5: Implementation of User Application
- Refer to User’s Implementation Guide: R-IN32M3 Module User's Implementation Guide Rev.1.03 (PDF | English, 日本語)