Skip to main content

Overview

Description

The QCIOT-CCE4503POCZ IO-Link device transceiver board demonstrates the functionality and performance of the CCE4503. The CCE4503 is an easy-to-use device-side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple. Controlled by a UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN, or Push-pull. Three LDO options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection, and thermal protection ensure robust functionality and communication.

The board provides a standard Pmod™ Type 3A (expanded UART) connection for the onboard device to plug into any required MCU evaluation kit with a matching connector.

Renesas e2 studio IDE tool support accelerates development, making the QCIOT-CCE4503POCZ board perfect for rapidly creating an IoT system using the Renesas QuickConnect tools.

Features

  • IO-Link compliant transceiver
  • One IO-Link channel with up to 250mA permanent driving current
  • Configurable PNP, NPN, and Push-pull mode
  • Configurable slew rate limitation
  • Configurable current limit
  • Automatic recovery function
  • Wake-up detection
  • Three LDO options with up to 20mA
  • Reverse-polarity protection
  • Overcurrent detection
  • Undervoltage detection
  • Over-temperature detection
  • Small 3mm × 3mm DFN-10 package

Applications

  • IO-Link sensors
  • IO-Link actuators
  • High voltage level shifters
  • Industrial automation

Documentation

Type Title Date
Manual - Hardware PDF 1.98 MB
Schematic PDF 221 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 4.12 MB
Software & Tools - Other Log in to Download ZIP 110 KB
2 items

Sample Code

Related Boards & Kits

Lab on the Cloud

Product Options

Applied Filters:

Loading