Skip to main content

Overview

Description

The RV1S2951A is an optically coupled transistor-output isolator featuring a high current transfer ratio at a sub-mA of the forward current. The RV1S2951A consists of an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side in an ultra-small flat-lead package to reduce the mounting area by 30 % compared with the SSOP for the PS28xx series keeping a 4mm creepage distance.

Features

  • Ultra small flat-lead package (4.6mm × 2.5mm × 2.1mm)
  • High current transfer ratio (CTR = 300 % MIN. at IF = 50μA)
  • Operating ambient temperature (115 °C MAX.)
  • High isolation voltage (BV = 2500 Vrms)
  • Embossed tape product:
    RV1S2951ACCNS-1F0x#KC0: 3500 pcs/reel
  • Pb-free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Comparison

Applications

  • Air conditioner
  • Measurement equipment
  • Power supply

Documentation

Type Title Date
Datasheet PDF 376 KB
Brochure PDF 4.60 MB 日本語
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
White Paper PDF 808 KB 日本語
Product Reliability Report PDF 185 KB
Product Change Notice PDF 99 KB 日本語
White Paper PDF 651 KB 日本語 , 简体中文
Application Note PDF 957 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

RV1S2x51A/55A Low Input Drive Photocouplers

Renesas low input drive photocouplers, featuring ultra-low input current and a high current transfer ratio (CTR), provide the optimum solution to reduce equipment footprint, improve ease of design, and enhance control.  Learn more by visiting the Low Input Current Products page.