Overview
Description
The RV1S2955A is an optically coupled transistor-output isolator featuring a high current transfer ratio at a sub-mA of the forward current. The RV1S2955A consists of two AlGaAs LEDs for AC input signal on the input side and an NPN silicon phototransistor on the output side in an ultra-small flat-lead package to reduce the mounting area by 30% compared with the SSOP for PS28xx series keeping a 4mm creepage distance.
Features
- Ultra-small flat-lead package (4.6mm × 2.5mm × 2.1mm)
- AC input response
- High current transfer ratio (CTR = 300% MIN. at IF = 50μA)
- Operating ambient temperature (115 °C MAX.)
- High isolation voltage (BV = 2500Vrms)
- Embossed tape product:
RV1S2955ACCNS-1F0x#KC0: 3500 pcs/reel - Pb-free product
- Safety standard
- UL: UL1577, Double protection
- CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
- VDE: DIN EN 60747-5-5 (Option)
Comparison
Applications
Applications
- Air conditioner
- Measurement equipment
- Power supply
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 376 KB | |
Product Reliability Report | PDF 185 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
White Paper | PDF 651 KB 日本語 , 简体中文 | |
Application Note | PDF 957 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Videos & Training
Renesas low input drive photocouplers, featuring ultra-low input current and a high current transfer ratio (CTR), provide the optimum solution to reduce equipment footprint, improve ease of design, and enhance control. Learn more by visiting the Low Input Current Products page.