Skip to main content

Interface & Wired Connectivity

Renesas offers industry-leading devices to enable efficient and reliable communication for industrial control, networking and computing applications. We are the industry leader in serial switching devices that include advanced PCI Express® and Serial RapidIO® switches optimized for the most demanding applications. Renesas is the only "one-stop" source with PCIe solutions for switches, bridges, signal integrity, flash controllers, and timing. Renesas is also the world’s leading supplier of Serial RapidIO switches and bridges. In addition, we provide support for legacy bus specifications such as PCI, PCI-X, and VME.

Renesas also offers dual protocol transceivers, voltage level translators, I2C buffers, wide operating voltage range RS-232 transceivers, and RS-485/RS-422 devices with the highest noise immunity and ESD protection in small packages are available to support high-speed data transfer and a variety of configurations to fit your applications.

Categories

2-Wire Bus Buffers
Improve data transmission speed on SMBus or 2-wire serial bus interfaces
AS-Interface Products
ICs for power supply, physical data transfer and communication protocol handling
BACnet and LON Industrial Protocols
Programmable, highly integrated transceiver SoCs for Free Topology (FT) networks
Haptic Drivers
Low-power, high-definition haptic drivers for next-gen HMI
IO-Link Line Drivers
Compact IO-Link line drivers with high-voltage I/O channels
Industrial Ethernet
Products that support Ethernet-based networks in factories
Logic Level Signal Translators
6-channel bidirectional, auto-direction sensing, level translators
Memory Interface Products
Products for DIMM, DRAM and NAND memory interface applications
Optical Interconnect
Ideal for optical devices with photodiodes and sensors
PCI Express Solutions
PCIe solutions for switches, bridges, signal integrity, and timing
Photocouplers / Optocouplers
Photocouplers for motor drive, current/voltage sensing and communication functions
Physical Layer Products
Proven PHY solutions for 10Base-T and 100Base-TX Ethernet
Power Line Communications (PLC)
High-performance and flexible power line communication devices
RS-485, RS-422 & RS-232
Basic, low cost and enhanced RS-232 and RS-485/422 transceivers
Serial RapidIO Solutions
Bridging and switching products with support at up to 50Gbps per port
Telecom Datacom Products
SLICs, line drivers, controllers, switches, and SerDes devices
Telecom Interface Products
Access and transport, TDM switching and voice processing solutions
USB Switches & Hubs
USB 3.0 compatible controllers and USB 2.0 hosts
VME
VME Interconnect technology enabling high-performance data transfers

Documentation

Type Title Date
Brochure PDF 10.42 MB 日本語
Product Change Notice PDF 340 KB 日本語
Product Change Notice PDF 357 KB 日本語
Overview PDF 1.24 MB
4 items

Videos & Training

RapidIO 10xN (Gen 3) Switches

Discover IDT's RapidIO 10xN compliant devices (acquired by Renesas) offering up to 50Gbps port speeds and 600Gbps non-blocking aggregate bandwidth. These switches, such as the RXS family, boast 100ns latency, making them ideal for 4G LTE-Advanced, 5G mobile infrastructure, and real-time computing. With superior energy efficiency and fault tolerance, they find applications in imaging, aerospace, industrial control, and defense. The RXS family includes the RXS2448 with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes.

Relates Resources

Transcript

Hi. I'm Trevor Hiatt, and I'm happy to introduce IDT's next generation RapidIO switches, the RXS family. Supporting the latest 10xN RapidIO standard, these chips are extremely low latency and high bandwidth, and are designed to take on the challenges of the coming 5G mobile network, as well as other compute intensive applications. IDT introduced our prior generation of RapidIO switches in 2010, and since then they've become ubiquitous in communications infrastructure, with virtually every 4G phone call and download around the world going through our chips.

They're also being used for mobile edge and high-performance computing and data analytics. That's because RapidIO delivers the ultra-low latency needed to efficiently move and manage vast volumes of data. With our new family of RapidIO switches, ultra-fast just got a whole lot faster. We're talking about port to port latency approaching 100 nanoseconds, and a flexible non-blocking fabric with switching performance of 600 gigabits per second. That's greater than twice the performance of the prior generation, exceeding the bandwidth requirements of the 10xN standard, and all with better energy efficiency than our prior generation and competing solutions.

In addition to being optimized for 5G infrastructure, the 10xN switches are ideal for 4G LTE-Advanced systems, as well as a wide variety of markets where latency creates a bottleneck to achieving the potential performance of a system. These markets include mobile infrastructure, data center, aerospace, industrial control, and defense. The new family is comprised of the RXS2448, with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes. They're backward compatible with existing RapidIO ecosystems, protecting previous hardware and software investments. Leveraging this compatibility can accelerate a product's time to market.

There's lots more information about the RXS switches on the IDT website at www.idt.com/go/rapidio. Thanks for watching.

Tools & Resources